Sesitec, Wakeboard-Full Size Cable with SIMATIC HMI Comfort Outdoor Panel
Sesitec, Wakeboard-Full Size Cable with SIMATIC HMI Comfort Outdoor Panel
Machine Building
Sesitec GmbH
Installation reliable under all weather conditions/ in all temperatures - in particular during strong sunlight and operating equipment with wet, slippery, and oily hands
Optimum support of the staff operating the cable by providing important visitor information from the start
Attractive appearance an important criterion
Seamless integration with the POS system used at Turncable
Decision in favor of Siemens: "large display suitable for outdoor use, robust yet easy to operate, with a matching, robust control solution"
Used Products:
Based on ET 200SP
Comfort Panels Outdoor
TIA Portal
"The panel is installed right at the launch platform, where it represents the entire installation – so it needs to look good."
Jörg Koziol, project manager at Sesitec
Attractive hardware design and perfect readability with high-contrast, glare-free touch display with integrated brightness sensor and degree of protection IP66
More time for intensive visitor care due to clear display of all important information on the panel
Failure-proof installation due to optimum interaction of control and HMI
Turncable
GmbH & Co. KG, end customer, wakeboard park
Modernization
of the wakeboard lift system with a 15-inch SIMATIC HMI Comfort Outdoor Panel
and the SIMATIC ET 200SP controller.