Steritech - Ready for Industry 4.0 using an innovative automation and visualization solution
Food and Beverage, France
Steritech - Ready for Industry 4.0 using an innovative automation and visualization solution
Food and Beverage, France
Food & Beverages
Steritech
Fast and efficient engineering for cost
saving and fast machine delivery
Attractive and innovative machine
operating concept with RFID access control to avoid operating errors - And that, completely outside the
cabinet (!)
Transparency of machine conditions to
increase quality and machine availability - Local and remote
TIA Portal V14
SIMATIC & SINAMICS components
SIMATIC IPC477D PRO
incl. Extension Unit
SIMATIC WinCC RT Professional V14
SINEMA Remote Connect
SIMATIC WinCC RT Professional V14 incl. WebUX
"We have
been using industrial PCs from Siemens for more than 10 years now and there are
plants that are still working with the first generation of equipment – without
failures in a hostile production environment. That speaks for itself!"
Christophe Wendling, head of electrical engineering and automation, Steritech
20% increase in engineering and commissioning efficiency
"due to the perfect interaction between the components and simple configuration in the TIA Portal"
Attractive & flexible machine operation thanks to IP65-protected operating units.
"Our intuitive operation is also ensured under difficult conditions, even if the operator has dirty or wet hands.
The combination of a powerful, robust Industrial PC with a high degree of protection with a suitable Extension Unit is really ideal for us."
Maximum productivity boost in operation
from integrated tools for efficient maintenance and convenient remote access to plant data to detailed analyses and comparisons of performance, efficiency and availability. Our customers can use the potential of our machines to the full."
STERITECH, manufacturer of machines for low-environmental-impact pasteurization and sterilization of food and medications.
Related Links
Please note that some of the links may be only available in Intranet.
YouTube: Steritech - WinCC Professional & SIMATIC HMI PRO