The end-to-end control and direct drive technology from Siemens plays a significant role in the high flexibility, print quality and cost-effectiveness of our new Mizarflex stack-type machines.
Oriol Ginestí - Owner and CEO Giave S.A.
- Printing consistency reaches CI-level with register control in operation - 90% less material waste improves environmental efficiency - Drive train builds about 50% shorter & needs less construction space close to the cylinder axis - Energetic benefits through consequent use of servo drives - reduced energy consumption up to 20% - Compact structure, printing unit with 25% less floor space