The Dürr Group's core competencies include project and construction management for tunnel and traffic safety technology, planning and documentation services, on-site installation, process control technology with all the associated activities, from the preparation of the requirement specification, to system programming and visualization, all the way to the commissioning of the entire plant.
The customer had the following objectives:
Standardized communication in the tunnel area via Modbus/TCP
Simple engineering via MFCT
Good diagnostic possibilities via MFCT
High plant availability
Support during the pilot phase (CVCC)
Implementation of relevant features in coordination with customers
Modbus/TCP supported for all relevant modules
ET 200 MultiFieldbus
Modbus/TCP as default in the tunnel industry is enabled
Rapid commissioning
Avoiding errors
MFCT is easy to use
Low-effort engineering
Intuitive handling
Fast fault localization and elimination
Minimal downtimes
Remote maintenance
Increased availability (traffic flow)
Fast and fine-grained diagnostics
In the course of digitalization and the increasing networking of plants, the communication capability of field devices is becoming increasingly important. In Europe's most modern tunnel research facility, Dürr, as a specialist in tunnel engineering, is using the SIMATIC ET 200SP MultiFieldbus interface module, which can communicate via Ethernet protocols PROFINET, EtherNet/IP and Modbus TCP.
Related Links
Please note that some of the links may be only available in Intranet.
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.