The energy crisis in the world and the associated increase in costs is putting pressure on all companies. For this reason, the importance of energy efficiency is increasing day by day, especially in energy-intensive sectors such as the wood industry.
For these reasons, Starwood wanted to increase production quality at the pneumatic separator (classifier process) and overall energy savings by increasing the energy efficiency of the MDF 2 line.
To achieve this, Starwood needed a partner for energy efficiency solutions in its processes. Starwood chose Siemens, as it has extensive process know-how, as well as specific process-oriented energy efficiency solutions for the entire wood industry.
Siemens Service experts implemented a process automation solution currently controlled by PLC and SCADA systems.
Detailed project scope:
Eff-DRY automation algorithm (PLC) and SCADA programming for the screening process
Measurement and verification for the energy performance contract
Post-application performance testing and checks for driver, PLC, and SCADA system
Optimization by determining working parameters in accordance with the production capacity of the equipment to be automated
Reporting of the savings amounts indicated in the feasibility report with post-implementation measurements
The process know-how and the complete energy efficiency solution were developed and commissioned by Siemens service experts.
For the feasibility report, Siemens Service experts conducted a detailed energy audit in accordance with ISO 50002. As a result of the feasibility report, the electricity consumption is reduced from 733 kW to 518 kW, an energy saving potential of 29% is created and the payback time of the investment is 0.17 years.
Starwood increased production quality in relation to the sensitive automation control of the screening process by using the Eff-DRY software. They also achieved the reduction of CO2 emissions by 417 tons per year and 1,251 tree equivalent savings for the environment.
Starwood, engaged in wood based panel board industry, is one of the biggest industrial companies in Turkey with its growing production capacity and new investments every year. The company has the highest production volume capacity in Turkey, produces 2.000 m³ MDF per day on 2 lines and 3,000 m³ chipboard 3 lines, which is especially specialized in the production of thin MDF from 1.5 mm to 8 mm. Starwood has a total production capacity of 220.000 m² in 180.000 m² closed area in İnegöl plant and has a production capacity of 30.000 sheets / day with 8 short cycle press lines (dims 1830 mm and 2100 mm) together with a Georgian plant.
Starwood,
Turkey – Energy savings up to 29% through special process automation solution
Starwood,
Turkey – Energy savings up to 29% through special process automation solution
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.
Related Links
Please note that some of the links may be only available in Intranet.