Reliable weighing technology for continuous operation period
Optimum control of the beet pulp product flows on the belt scale and of the molasses
All-in-one solution with Siemens‘ weighing
technology
Using
of Milltronics MSI belt scale, Milltronics RBSS speed sensor and Milltronics
BW500 integrator for monitoring the entire process and to control the transport
of the pressed pulp
“The production process can now be better controlled; the Milltronics MSI is reliable and extremely robust, even during the “stressful” continuous operation period of the sugar campaign.“
Manufacturer Otto Mild Waagen OHG
All necessary settings can be made and visualized on the Milltronic‘s BW500 integrated display
Calculation of the output per time unit and the total quantity from the various belt-speed and belt-load parameters
Improved control of continuous operation periods in production process
Südzucker,
international sugar manufacturer
produces between 200,000 and 290,000
tons of sugar each year at its largest production site in Germany
From the field to the table
Continuous weighing technology with Milltronics MSI, Milltronics BW500 and Milltronics RBSS
From the field to the table
Continuous weighing technology with Milltronics MSI, Milltronics BW500 and Milltronics RBSS