High wiring costs due to a large number of pneumatic sliders and flaps in a confined space
Optimization of the control cabinet space
Longer search times in case of an error due to low diagnostics
Aregger engineering ag is a medium-sized electrical engineering company based in Sursee, Switzerland, providing services in the field of control engineering. Its core business is complex control tasks, mainly in the dairy and compound feed industry.
The high wiring effort was met by using the ET 200AL system, which as a small and light distributed periphery system in block design with IP65/67 can be mounted directly next to the relevant elements, thus simplifying wiring and mounting. The ET 200AL can be connected directly to the ET 200SP IO-system, which is used in the control cabinet. Due to the small footprint of the ET 200SP system, a lot of space could be saved in the cabinet. Additionally the availability could be improved thanks to the detailed diagnostics of the ET 200SP, ET 200AL and the SINAMICS frequency converters.
Reduction of assembly and wiring time by 15% due to the flexible assembly options of the ET 200AL directly at the elements
Reduction of the control cabinet size through the small footprint of the ET 200SP and the mounting of the ET 200AL outside the control cabinet
Increased availability through the detailed diagnostics of ET 200SP, ET 200AL and Sinamics G120C PN
Aregger engineering ag is a medium-sized electrical engineering company based in Sursee, Switzerland, providing services in the field of control engineering. Its core business is complex control tasks, mainly in the dairy and compound feed industry
Other areas include the food and beverage industry, wood pelleting plants, water supplies and machine controls
For the Getreidesilo Kohler AG, a grain silo with a total of 79 cells and a total capacity of 10,000 tonnes was modernised
Aregger engineering, Automation of a grain silo, ET 200AL, ET 200SP
Food and beverage, Switzerland
Aregger engineering, Automation of a grain silo, ET 200AL, ET 200SP
Food and beverage, Switzerland
Aregger engineering, Automation of a grain silo, ET 200AL, ET 200SP
Completion: 2019
Contact
Contact our sales for more information and to discuss directly how our products and solutions could help you to best solve your problem.