FREY AUSTRIA GmbH, SINAMICS S120 Cabinet Modules-2 successfully in operation
Machinery and plant engineering, Austria
FREY AUSTRIA GmbH, SINAMICS S120 Cabinet Modules-2 successfully in operation
Machinery and plant engineering, Austria
Machine Building
Frey Austria GmbH
Find a converter solution for a special motor from Doppelmayr (DDD - Doppelmayr Direct Drive):
Gearless synchronous motor (90 pole), 2.5 kHz pulse frequency, rated operation: 9.9 Hz output frequency for the maximum system velocity of 5m/s
Redundant converter configuration
Limited space in the electrical room
Extremely short delivery time
New construction of an eight-seat chair lift called
"Sonntagskogelbahn 2" with a total of 38 individual chairs and a velocity of 5
m/s. FREY AUSTRIA GmbH was awarded an order for the electrical drive, automation
and visualization solution as well as the overall system engineering (hardware
and software).
High profitability for chair lift drives based on the innovative SINAMICS S120 Cabinet Modules-2
Optimally dimensioned to address a demanding application
High operational reliability based on a redundant design
Ideally suited for limited space as a result of the smaller footprint
Shorter project execution time – from planning through to delivery
New construction of an eight-seat chair lift called "Sonntagskogelbahn 2" with a total of 38 individual chairs and a velocity of 5 m/s. FREY AUSTRIA GmbH was awarded an order for the electrical drive, automation and visualization solution as well as the overall system engineering (hardware and software).